Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® BioCoat™ 多聚-D-赖氨酸包被35 mm经TC处理培养皿,20/包,20/箱
Product Number354467
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
(This is a suggested replacement for 354077)
Corning® BioCoat™ 产品适用于在无血清或含血清培养中促进多种原代细胞和转化细胞的粘附和生长。康宁还可提供定制包被的培养皿。
保质期:>= 自发货之日起6个月
生产该产品的一个或多个工厂,通过购买未捆绑的能源属性证书(EACs),100%覆盖可再生能源。
Added to Your Shopping Cart
Details
Product Number | 354467 |
数量/包 | 20 /包 |
数量/箱 | 20 /箱 |
品牌 | Corning® |
细胞生长面积 | 9.6 cm² |
储存 | 4°- 30°C |
表面包被 | 多聚-D-赖氨酸 |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.22524022
- Quality Certificate - Lot No.09924008
- Quality Certificate - Lot No.04423015
- Quality Certificate - Lot No.03723007
- Quality Certificate - Lot No.02822037
- Quality Certificate - Lot No.14821007
- Quality Certificate - Lot No.21620028
- Quality Certificate - Lot No.11619010
- Quality Certificate - Lot No.18718007
- Quality Certificate - Lot No.26517016
- Quality Certificate - Lot No.21116011
- Quality Certificate - Lot No.20416009
- Quality Certificate - Lot No.13515003
- Quality Certificate - Lot No.06515015