text.skipToContent text.skipToNavigation

Corning® BioCoat® Poly-D-Lysine Culture Dishes

E-mail

Poly-D-Lysine (PDL) and Poly-L-Lysine (PLL) are synthetic compounds that enhance cell adhesion and protein absorption by altering surface charges on the culture substrate. In addition to promoting cell adhesion, poly-lysine surface treatments support neurite outgrowth and improve the survival of many central nervous system (CNS) primary cells in culture. As PDL and PLL are synthetic molecules, they do not stimulate biological activity in the cells cultured on them, and they do not introduce impurities carried by natural polymers.

Applications include:

  • Attachment and spreading of a variety of cell types
  • Cell differentiation and neurite outgrowth
  • Attachment of fastidious transfected cell lines
  • Support survival of primary neurons in culture
  • Serum-free or reduced-serum culture

Source

  • PDL, synthetic (MW 75-150 kD)
  • PLL, synthetic (MW 30-70 kD)

Quality Control

  • Tested for ability to promote firm attachment of RCG cells
  • Tested and found negative for bacteria and fungi

Storage

  • 2°C to 8°C under dry conditions.


Products

Product Number Product Name 数量/包 数量/箱 品牌 Price Unit Size
354468 Corning® BioCoat™ 多聚-D-赖氨酸包被60 mm经TC处理培养皿,20/包,20/箱   20 /包     20 /箱     Corning®   N/A per case
354469 Corning® BioCoat™ 多聚-D-赖氨酸包被100 mm经TC处理培养皿,10/包,10/箱   10 /包     10 /箱     Corning®   N/A per case
354550 Corning® BioCoat™ 多聚-D-赖氨酸包被150 mm经TC处理带网格培养皿,5/包,5/箱   5 /包     5 /箱     Corning®   N/A per case
356468 Corning® BioCoat® Poly-D-Lysine 60 mm Culture Dishes, 20/Pack, 100/Case N/A per case
356469 Corning® BioCoat® Poly-D-Lysine 100 mm TC-treated Culture Dishes, 10/Pack, 40/Case ¥16,900 per case