Corning® 500 mL瓶顶真空过滤器,0.22 µm孔径,33.2cm² PES滤膜,适合直径为33 mm的瓶颈,无菌,12/箱
Product Number431117
Corning® 500 mL瓶顶真空过滤器,0.22 µm孔径,33.2cm² PES滤膜,适合直径为33mm的瓶颈,无菌,12/箱
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
生产该产品的一个或多个工厂,通过购买未捆绑的能源属性证书(EACs),100%覆盖可再生能源。
Added to Your Shopping Cart
Details
| Product Number | 431117 |
| 数量/包 | 1 /包 |
| 数量/箱 | 12 /箱 |
| 品牌 | Corning® |
| 过滤器式样 | 瓶顶真空 |
| 漏斗容量 | 500 mL |
| 膜材料 | 聚醚砜 |
| 膜孔径 | 0.22 µm |
| 膜面积 | 33.2 cm² |
| 包装 | 单独包装 |
| 颈直径 | 33 mm |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.00926001
- Quality Certificate - Lot No.20525003
- Quality Certificate - Lot No.09725002
- Quality Certificate - Lot No.04225001
- Quality Certificate - Lot No.31024003
- Quality Certificate - Lot No.19824002
- Quality Certificate - Lot No.03324001
- Quality Certificate - Lot No.29223001
- Quality Certificate - Lot No.22922001
- Quality Certificate - Lot No.11021001
- Quality Certificate - Lot No.33520003
- Quality Certificate - Lot No.12120002
- Quality Certificate - Lot No.00620001
- Quality Certificate - Lot No.16419002
- Quality Certificate - Lot No.02119001
- Quality Certificate - Lot No.27618003
- Quality Certificate - Lot No.20118002
- Quality Certificate - Lot No.05418001
- Quality Certificate - Lot No.28417003
- Quality Certificate - Lot No.16517002
- Quality Certificate - Lot No.05817001
- Quality Certificate - Lot No.28716004
- Quality Certificate - Lot No.22216003
- Quality Certificate - Lot No.11916002
- Quality Certificate - Lot No.05016001
- Quality Certificate - Lot No.28915003
- Quality Certificate - Lot No.22215002
- Quality Certificate - Lot No.03415001
- Quality Certificate - Lot No.28214004
- Quality Certificate - Lot No.19014003