text.skipToContent text.skipToNavigation

Disposable GL45 Aseptic Transfer Cap for 3L Plastic Spinner Flask, 1/8“ Dip Tube, 0.2 µm Vent, Male Luer Lock, Sterile

产品编号3564

电子邮件

These disposable Corning® Spinner Flask Aseptic Transfer Caps will both reduce contamination and enhance the productivity of your cell culture operations when adding or removing medium and cells. Aseptic Transfer Caps are sterile (10⁻⁶ SAL), individually double bagged and fit the side arms on 3L Corning® Disposable Spinner Flasks (Cat. No. 3563).

  • Cap is made of high density polyethylene; autoclaving is not recommended.
  • The venting port ends in a 25mm diameter vent filter with a 0.2 µm pore acrylic membrane and a barbed fitting.
  • The liquid transfer port has an internal end with a rigid polypropylene dip tube angled to reach the bottom of the flask and on the external side a 1/8 inch ID (3.2mm), 1/4 inch OD chemically resistant, heat sealable flexible tubing, ending in a male Luer lock (MLL) connector closed with a female Luer sealing cap.


详情
产品编号   3564
数量/包   1 /包  
数量/箱   2 /箱  
品牌   Corning®  
螺纹光洁度   45  
产品规格文件