text.skipToContent text.skipToNavigation

Corning® 1L Polycarbonate Erlenmeyer Flask with 1/4“ Dip Tube, 0.2 µm Vent, MPC Male Disconnect, Sterile

Product Number431516

E-mail

Corning Erlenmeyer Flasks are now available as closed system solutions. They are sterile and arrive individually doubled-bagged and preassembled. They are available for the 1L, 2L and 3L flask sizes. The preassembled transfer caps have two ports. One port ends in a 0.2 µm filter, and the other port is chemically resistant, heat sealable flexible tubing, ending in either a male Luer lock or a male polycarbonate quick connect. The dip tube reaches all the way to the bottom of the flask for easy aseptic transfer of your liquid handling processes.

  • Made from optically clear polycarbonate
  • Sterilized by gamma radiation and nonpyrogenic
  • Flat bottom design


Details
Product Number   431516
数量/包   1 /包  
数量/箱   4 /箱  
品牌   Corning®  
颈式样   广口  
盖材料   聚丙烯  
盖颜色   橙色  
颈外径   43  
无菌   是  
特性   一次性  
容量   1000 mL  
培养瓶式样   Erlenmeyer锥形瓶  
顶部式样   带螺纹  
刻度间隔   50 mL  
Specifications Documents