Corning® Collection Container 1L, EVA Film
产品编号91-200-01
This 1L collection bag is made of Ethyl Vinyl Acetate (EVA) and is provided in a hanging configuration for greater functionality. A male MPC connector and male and female lures are connected to the bag by heat sealable flexible clear tubing. EVA is a copolymer of ethylene and vinyl acetate, and is recognized for its exceptional flexibility and durability. This container is ideal for biopharmaceutical applications.
- Port 1: Male Luer connector with 1/8" barb + cap, 2' length 1/8" I.D. x 1/4" O.D. chemically resistant, heat sealable flexible tubing, slide clamp
- Port 2: Male MPC connector with 3/8" barb + cap, 6" length 3/8" I.D. x 5/8" O.D. PCMGS tubing, Slide clamp
- Port 3: Female Luer with 3/16" barb, swabbable valve, cap
Corning media certificates are available on our Resource Library.
已添加至购物车
详情
| 产品编号 | 91-200-01 |
| 数量/包 | 1 /包 |
| 数量/箱 | 15 /箱 |
| 品牌 | Corning® |
产品规格文件
可用的证书
- 质量证书 – 批号 9AZ6A-0000
- 质量证书 – 批号 9AYUQ-0000
- 质量证书 – 批号 9ASRQ-0000
- 质量证书 – 批号 9AS3E-0000
- 质量证书 – 批号 9AKYE-0000
- 质量证书 – 批号 9AEA4-0000
- 质量证书 – 批号 9A5D4-0000
- 质量证书 – 批号 9A15A-0000
- 质量证书 – 批号 99U54-0000
- 质量证书 – 批号 99SHU-0000
- 质量证书 – 批号 99MM0-0000
- 质量证书 – 批号 99MLZ-0000
- 质量证书 – 批号 98KSY-0000
- 质量证书 – 批号 98J6J-0000
- 质量证书 – 批号 98HLU-0000
- 质量证书 – 批号 98D7P-0000
- 质量证书 – 批号 98C85-0000
- 质量证书 – 批号 98BW0-0000
- 质量证书 – 批号 98B03_0000
- 质量证书 – 批号 9823F-0000
- 质量证书 – 批号 980UR_0000
- 质量证书 – 批号 97ZV0_0000
- 质量证书 – 批号 97Q55_0000
- 质量证书 – 批号 97MM7_0000
- 质量证书 – 批号 97KPG-0000
- 质量证书 – 批号 97HFV-0000
- 质量证书 – 批号 97CDY-0000
- 质量证书 – 批号 94938-0000
- 质量证书 – 批号 93730-0000
- 质量证书 – 批号 92421-0000