Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® Collection Container 5L, EVA Film
产品编号91-200-05
The 5L collection bag is made of Ethyl Vinyl Acetate (EVA) and is provided in a hanging configuration for greater functionality. A male MPC connector and male and female lures are connected to the bag by heat sealable flexible clear tubing. EVA is a copolymer of ethylene and vinyl acetate, and is recognized for its exceptional flexibility and durability. This container is ideal for biopharmaceutical applications.
- Port 1: Male Luer connector with 1/8" barb + cap, 2' length 1/8" I.D. x 1/4" O.D. chemically resistant, heat sealable flexible tubing, slide clamp
- Port 2: Male MPC connector with 3/8" barb + cap, 6" length 3/8" I.D. x 5/8" O.D. PCMGS tubing, Slide clamp
- Port 3: Female Luer with 3/16" barb, swabbable valve, cap
Corning media certificates are available on our Resource Library.
| 产品编号 | 91-200-05 |
| 数量/包 | 1 /包 |
| 数量/箱 | 25 /箱 |
| 品牌 | Corning® |
- 质量证书 – 批号 9AFC6-0000
- 质量证书 – 批号 9AFC5-0000
- 质量证书 – 批号 9AFC4-0000
- 质量证书 – 批号 9AFC3-0000
- 质量证书 – 批号 9AFC2-0000
- 质量证书 – 批号 9AFC1-0000
- 质量证书 – 批号 9AFC0-0000
- 质量证书 – 批号 9AFBZ-0000
- 质量证书 – 批号 9AFBY-0000
- 质量证书 – 批号 9AFBX-0000
- 质量证书 – 批号 9AFBW-0000
- 质量证书 – 批号 9AFBV-0000
- 质量证书 – 批号 9AFBU-0000
- 质量证书 – 批号 9AFBS-0000
- 质量证书 – 批号 9AFBR-0000
- 质量证书 – 批号 9AFBQ-0000
- 质量证书 – 批号 9AFBP-0000
- 质量证书 – 批号 9AFBN-0000
- 质量证书 – 批号 9AFBM-0000
- 质量证书 – 批号 9AFBF-0000
- 质量证书 – 批号 9AFBE-0000
- 质量证书 – 批号 9AFBD-0000
- 质量证书 – 批号 9AFB4-0000
- 质量证书 – 批号 9AFB3-0000
- 质量证书 – 批号 9AFB2-0000
- 质量证书 – 批号 9AFB1-0000
- 质量证书 – 批号 9ACS3-0000
- 质量证书 – 批号 9ACFE-0000
- 质量证书 – 批号 9ACFD-0000
- 质量证书 – 批号 9ACFC-0000