text.skipToContent text.skipToNavigation

Corning® Collection Container 500 mL, EVA Film

Product Number91-200-41

E-mail

These bags are made of Ethyl Vinyl Acetate (EVA) and are provided in a hanging configuration for greater functionality. EVA is a copolymer of ethylene and vinyl acetate, and is recognized for its exceptional flexibility and durability. This container is ideal for biopharmaceutical applications.

Available in 500 mL and 1L sizes.

Film type: EVA

Port 1: Break-off injection site

Port 2: Female MPC connector with 1/4" barb, male MPC plug

Port 3: Male MPC connector with 1/4" barb, female MPC cap


Corning media certificates are available on our Resource Library.



Details
Product Number   91-200-41
数量/包   1 /包  
数量/箱   15 /箱  
品牌   Corning®  
Specifications Documents