Corning® Collection Container 10L, EVA Film
产品编号91-200-45
These bags are made of Ethyl Vinyl Acetate (EVA) and are provided in a hanging configuration for greater functionality. EVA is a copolymer of ethylene and vinyl acetate, and is recognized for its exceptional flexibility and durability. This container is ideal for biopharmaceutical applications.
Available in 5L, 10L, 20L and 50L sizes.
Film type: EVA
Port 1: 3/8" connector, 12" length 3/8" I.D. x 5/8" O.D. chemically resistant, heat sealable flexible tubing, Male MPC connector with 3/8" barb, female MPC cap
Port 2: 3/8" connector, 12" length 3/8" I.D. x 5/8" O.D. chemically resistant, heat sealable flexible tubing, Female MPC connector with 3/8" barb, Male MPC plug
Port 3: Break-off injection site
Corning media certificates are available on our Resource Library.
| 产品编号 | 91-200-45 |
| 数量/包 | 1 /包 |
| 数量/箱 | 15 /箱 |
| 品牌 | Corning® |
- 质量证书 – 批号 9AQ6M-0000
- 质量证书 – 批号 9ALBU-0000
- 质量证书 – 批号 9AKYQ-0000
- 质量证书 – 批号 9AK9A-0000
- 质量证书 – 批号 9AJS1-0000
- 质量证书 – 批号 9AJ0E-0000
- 质量证书 – 批号 9AGY1-0000
- 质量证书 – 批号 9ADZC-0000
- 质量证书 – 批号 9ADUR-0000
- 质量证书 – 批号 9ABW9-0000
- 质量证书 – 批号 9AAKD-0000
- 质量证书 – 批号 9A8SZ-0000
- 质量证书 – 批号 9A7UL-0000
- 质量证书 – 批号 9A7EY-0000
- 质量证书 – 批号 9A7EV-0000
- 质量证书 – 批号 9A66Q-0000
- 质量证书 – 批号 99V9Q-0000
- 质量证书 – 批号 99U4P-0000
- 质量证书 – 批号 99RQF-0000
- 质量证书 – 批号 99PYF-0000
- 质量证书 – 批号 99E09-0000
- 质量证书 – 批号 99E08-0000
- 质量证书 – 批号 99E07-0000
- 质量证书 – 批号 99BCW-0000
- 质量证书 – 批号 994YX-0000
- 质量证书 – 批号 993YM-0000
- 质量证书 – 批号 992X5-0000
- 质量证书 – 批号 98Q5M-0000
- 质量证书 – 批号 98N8U-0000
- 质量证书 – 批号 98N8S-0000