Corning collection bags are available in 2D hanging configurations with multiple bag volumes and connector configurations.
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning collection bags are available in 2D hanging configurations with multiple bag volumes and connector configurations.
| Product Number | Product Name | Qty./Pk | Qty./Cs | Brand | Unit Size | |
|---|---|---|---|---|---|---|
| 91-200-01 | Corning® Collection Container 1L, EVA Film | 1 / Pk | 15 / Cs | Corning® | per case | |
| 91-200-02 | Corning® Collection Container 2L, EVA Film | 1 / Pk | 15 / Cs | Corning® | per case | |
| 91-200-05 | Corning® Collection Container 5L, EVA Film | 1 / Pk | 25 / Cs | Corning® | per case | |
| 91-200-10 | Corning® Collection Container 10L, EVA Film | 1 / Pk | 15 / Cs | Corning® | per case | |
| 91-200-20 | Corning® Collection Container 20L, EVA Film | per case | ||||
| 91-200-36 | Corning® Collection Container 10L, EVA Film | 1 / Pk | 15 / Cs | Corning® | per case | |
| 91-200-39 | Corning® Collection Container 20L, EVA Film | 1 / Pk | 15 / Cs | Corning® | per case | |
| 91-200-41 | Corning® Collection Container 500 mL, EVA Film | 1 / Pk | 15 / Cs | Corning® | per case | |
| 91-200-42 | Corning® Collection Container 1L, EVA Film | 1 / Pk | 15 / Cs | Corning® | per case | |
| 91-200-43 | Corning® Collection Container 5L, EVA Film | 1 / Pk | 15 / Cs | Corning® | per case | |
| 91-200-45 | Corning® Collection Container 10L, EVA Film | 1 / Pk | 15 / Cs | Corning® | per case | |
| 91-200-47 | Corning® Collection Container 20L, EVA Film | 1 / Pk | 15 / Cs | Corning® | per case | |
| 91-200-48 | Corning® Collection Container 50L, EVA Film | 1 / Pk | 15 / Cs | Corning® | per case |