Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
| 产品编号 | 产品名称 | 数量/包 | 数量/箱 | 品牌 | 规格 | |
|---|---|---|---|---|---|---|
| 91-700-00 | Corning® chemically resistant, heat sealable flexible tubing, 3- 1/4“ ID, with Male Luer with cap to Female Luer | 1 /包 | 10 /箱 | Corning® | per case | |
| 91-700-04 | Corning® chemically resistant, heat sealable flexible tubing, 3- 1/4 ID, with Female MPC connector to Female Luer w/cap | 1 /包 | 10 /箱 | Corning® | per case | |
| 91-700-12 | Corning® chemically resistant, heat sealable flexible tubing, 2-1/4“ ID, with Female MPC Connector with 1/4“ Barb with Pinch Clamp and Filling Bell | 1 /包 | 10 /箱 | Corning® | per case |