Disposable Polyethylene Vent Cap for GL45 Plastic Spinner Flasks, Sterile
产品编号3567
Disclaimer: This product is not intended to mitigate the presence of microorganisms on surfaces or in the environment, where such organisms can be deleterious to humans or the environment.
These disposable high density polyethylene sterile vent caps contain a 0.2 µm pore hydrophobic PTFE membrane. They are designed to fit the Corning® 500 mL, 1L and 3L Disposable Spinner Flasks (Cat. Nos. 3153, 3561 and 3563) for culture applications requiring increased gas exchange. They also fit Corning disposable polystyrene and polycarbonate storage bottles and glass bottles with GL45 threads for applications requiring venting.
- Individually double bagged
- Features large knurls for ergonomic handling
- Sterilized (10⁻⁶ SAL) by gamma radiation; autoclaving is not recommended
已添加至购物车
详情
| 产品编号 | 3567 |
| 数量/包 | 1 /包 |
| 数量/箱 | 4 /箱 |
| 品牌 | Corning® |
| 螺纹光洁度 | 45 |
产品规格文件
可用的证书
- 质量证书 – 批号 19426002
- 质量证书 – 批号 11826001
- 质量证书 – 批号 26225006
- 质量证书 – 批号 17725005
- 质量证书 – 批号 10025004
- 质量证书 – 批号 07225003
- 质量证书 – 批号 03125002
- 质量证书 – 批号 01025001
- 质量证书 – 批号 29024009
- 质量证书 – 批号 28224008
- 质量证书 – 批号 28024007
- 质量证书 – 批号 17924006
- 质量证书 – 批号 17824005
- 质量证书 – 批号 17724004
- 质量证书 – 批号 06624003
- 质量证书 – 批号 06524002
- 质量证书 – 批号 01224001
- 质量证书 – 批号 29223006
- 质量证书 – 批号 28523005