Corning® 1L Polycarbonate Erlenmeyer Flask with Flat Cap
Product Number431146
(This is the suggested replacement for 355129)
- Made from optically clear polycarbonate
- Ideal for shaker culture applications
- Flat cap used for a closed liquid tight seal. Easy grip cap is designed to be more ergonomic.
- Sterilized by gamma radiation and nonpyrogenic
- RNase- and DNase-free
Added to Your Shopping Cart
Details
| Product Number | 431146 |
| 数量/包 | 1 /包 |
| 数量/箱 | 25 /箱 |
| 品牌 | Corning® |
| 颈式样 | 广口 |
| 盖式样 | 平顶 |
| 盖材料 | 聚丙烯 |
| 盖颜色 | 橙色 |
| 颈外径 | 43 mm (近似值) |
| 无菌 | 是 |
| 特性 | 一次性 |
| 容量 | 1000 mL |
| 培养瓶式样 | Erlenmeyer锥形瓶 |
| 顶部式样 | 带螺纹 |
| 挡板 | 没有 |
| Graduation Interval | 50 mL |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.26026999
- Quality Certificate - Lot No.21526001
- Quality Certificate - Lot No.17526999
- Quality Certificate - Lot No.06226999
- Quality Certificate - Lot No.34625002
- Quality Certificate - Lot No.31825999
- Quality Certificate - Lot No.19225999
- Quality Certificate - Lot No.14825001
- Quality Certificate - Lot No.21324002
- Quality Certificate - Lot No.04124001
- Quality Certificate - Lot No.30423999
- Quality Certificate - Lot No.27422007
- Quality Certificate - Lot No.24622006
- Quality Certificate - Lot No.24522005
- Quality Certificate - Lot No.11522004
- Quality Certificate - Lot No.11422003
- Quality Certificate - Lot No.11422002
- Quality Certificate - Lot No.03422001
- Quality Certificate - Lot No.33421003
- Quality Certificate - Lot No.06421002
- Quality Certificate - Lot No.00621001
- Quality Certificate - Lot No.23720003
- Quality Certificate - Lot No.20620002
- Quality Certificate - Lot No.09720001
- Quality Certificate - Lot No.15519002
- Quality Certificate - Lot No.15419001
- Quality Certificate - Lot No.29918009
- Quality Certificate - Lot No.29818008
- Quality Certificate - Lot No.27718007
- Quality Certificate - Lot No.26818006