Corning® 1L Polycarbonate Erlenmeyer Flask with Vent Cap
Product Number431147
Disclaimer: This product is not intended to mitigate the presence of microorganisms on surfaces or in the environment, where such organisms can be deleterious to humans or the environment.
(This is the suggested replacement for 355129)
- Made from optically clear polycarbonate
- Ideal for shaker culture applications
- Sterilized by gamma radiation and nonpyrogenic
- RNase- and DNase-free
Added to Your Shopping Cart
Details
| Product Number | 431147 |
| 数量/包 | 1 /包 |
| 数量/箱 | 25 /箱 |
| 品牌 | Corning® |
| 颈式样 | 广口 |
| 盖式样 | 透气 |
| 盖材料 | 聚丙烯 |
| 盖颜色 | 橙色 |
| 颈外径 | 43 mm (近似值) |
| 无菌 | 是 |
| 特性 | 一次性 |
| 容量 | 1000 mL |
| 培养瓶式样 | Erlenmeyer锥形瓶 |
| 顶部式样 | 带螺纹 |
| 挡板 | 没有 |
| 刻度间隔 | 50 mL |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.25926701
- Quality Certificate - Lot No.25926008
- Quality Certificate - Lot No.25726007
- Quality Certificate - Lot No.25426006
- Quality Certificate - Lot No.18426999
- Quality Certificate - Lot No.16626005
- Quality Certificate - Lot No.16326004
- Quality Certificate - Lot No.14126003
- Quality Certificate - Lot No.14026002
- Quality Certificate - Lot No.09826501
- Quality Certificate - Lot No.08226501
- Quality Certificate - Lot No.06326999
- Quality Certificate - Lot No.03826001
- Quality Certificate - Lot No.01226501
- Quality Certificate - Lot No.35725999
- Quality Certificate - Lot No.34225007
- Quality Certificate - Lot No.33925501
- Quality Certificate - Lot No.33725701
- Quality Certificate - Lot No.33025701
- Quality Certificate - Lot No.32125999
- Quality Certificate - Lot No.30925006
- Quality Certificate - Lot No.26325701
- Quality Certificate - Lot No.25225005
- Quality Certificate - Lot No.24725999
- Quality Certificate - Lot No.22725501
- Quality Certificate - Lot No.21325004
- Quality Certificate - Lot No.20625701
- Quality Certificate - Lot No.19325999
- Quality Certificate - Lot No.16825701
- Quality Certificate - Lot No.15525999