Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 250 mL Polycarbonate Erlenmeyer Flask with Vent Cap
Product Number431144

Disclaimer: This product is not intended to mitigate the presence of microorganisms on surfaces or in the environment, where such organisms can be deleterious to humans or the environment.
(This is the suggested replacement for 355121)
- Made from optically clear polycarbonate
- Ideal for shaker culture applications
- Sterilized by gamma radiation and nonpyrogenic
- RNase- and DNase-free
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

生产该产品的一个或多个工厂,通过购买未捆绑的能源属性证书(EACs),100%覆盖可再生能源。
Added to Your Shopping Cart
Details
Product Number | 431144 |
数量/包 | 1 /包 |
数量/箱 | 50 /箱 |
品牌 | Corning® |
颈式样 | 广口 |
盖式样 | 透气 |
盖材料 | 聚丙烯 |
盖颜色 | 橙色 |
颈外径 | 31 mm (近似值) |
无菌 | 是 |
特性 | 一次性 |
容量 | 250 mL |
培养瓶式样 | Erlenmeyer锥形瓶 |
顶部式样 | 带螺纹 |
挡板 | 没有 |
刻度间隔 | 25 mL |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.24525501
- Quality Certificate - Lot No.23125004
- Quality Certificate - Lot No.21225701
- Quality Certificate - Lot No.20225999
- Quality Certificate - Lot No.17625701
- Quality Certificate - Lot No.16725003
- Quality Certificate - Lot No.15325999
- Quality Certificate - Lot No.11825999
- Quality Certificate - Lot No.11425002
- Quality Certificate - Lot No.09925701
- Quality Certificate - Lot No.09825701
- Quality Certificate - Lot No.06625999
- Quality Certificate - Lot No.04825701
- Quality Certificate - Lot No.01825999
- Quality Certificate - Lot No.00225001
- Quality Certificate - Lot No.34724999
- Quality Certificate - Lot No.33924701
- Quality Certificate - Lot No.31024701
- Quality Certificate - Lot No.30924701
- Quality Certificate - Lot No.30624601
- Quality Certificate - Lot No.29924007
- Quality Certificate - Lot No.29224006
- Quality Certificate - Lot No.28924999
- Quality Certificate - Lot No.21624601
- Quality Certificate - Lot No.20624999
- Quality Certificate - Lot No.17924999
- Quality Certificate - Lot No.17824999
- Quality Certificate - Lot No.16624005
- Quality Certificate - Lot No.14924601
- Quality Certificate - Lot No.14824601