text.skipToContent text.skipToNavigation

Corning® 12 mm Transwell® with 0.4 µm Pore Polyester Membrane Insert, Sterile

Product Number3460

E-mail
  • Treated for optimal cell attachment
  • Packaged 12 inserts in a 12 well plate, 4 plates per case
  • Excellent visibility under phase contrast microscopy

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


You might also be interested in
Corning® Collagen
Corning® Dulbecco’s Phosphate-Buffered Saline, 1X without calcium and magnesium
Corning® Matrigel® Matrix for Organoid Culture, Phenol Red-free, LDEV-free, 10 mL
Details
Product Number   3460
Qty./Pk   12 / Pk  
Qty./Cs   48 / Cs  
Brand   Corning®  
Plate Format   12-well  
Plate Color   Clear  
Well Bottom   Flat  
Well Bottom Color   Clear  
Well Shape   Round  
Cell Growth Area   1.12 cm²  
Recommended Medium Well Volume   1.5 mL  
Recommended Medium Insert Volume   0.5 mL  
Surface Treatment   TC-Treated  
Sterile   Yes  
Membrane Material   Polyethylene terephthalate (PET)  
Membrane Pore Size   0.4 µm  
Nominal Pore Density   4x10⁶ pores per cm²  
Membrane Diameter   12 mm  
Lids Included   Yes  
Application   Air-Liquid Interface (ALI) Cultures  
Specifications Documents
Compatible Accessories
Corning® 真空抽吸器

Corning® 真空抽吸器

4930

N/A per case
Costar® 12孔透明经TC处理多孔板,独立包装,无菌
Costar® 真空抽吸器用8通道适配器
Corning® Cell Recovery Solution, 100 mL