text.skipToContent text.skipToNavigation

Corning® BioCoat® Control Cell Culture Inserts, PET Membrane

E-mail

Corning® BioCoat® Control Cell Culture Inserts with PET Membrane come uncoated.

Choose your specification

Add to cart View Product

Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
354572 Corning® BioCoat® Control Inserts with 0.4 µm PET Membrane in two 24-well Plates, 12/Pack, 24/Case   12 / Pk     24 / Cs     Corning®   N/A per case
354578 Corning® BioCoat® Control Inserts with 8.0 µm PET Membrane in two 24-well Plates, 12/Pack, 24/Case   12 / Pk     24 / Cs     Corning®   €330.14 per case