Falcon® 96 Square Well Angled Bottom Not Treated Multiwell Insert System, with Lid, Sterile, 5/Case
Product Number353925
Falcon® 96 Square Well Angled Bottom Multiwell Insert System, with lid, sterile, 5/case, Non-TC-treated polystyrene, nonpyrogenic. The Falcon 96 Multiwell Insert System is a cell culture insert platform suitable for both manual and robotic screening of compounds in cell-based assays.
- Storage: Store at room temperature, away from direct sunlight.
- Automation compatible design
- Format compatible with most robots and fluid handling instruments
- Complete sample recovery
- The Falcon 96 Square Well, Angled-Bottom Plate features an angled bottom for more complete sample utilization
- Excellent reproducibility
- One-piece feeder tray enhances consistency in well-to-well monolayer growth
- Total assay flexibility—ideal for transport studies
- System can be used with many cell lines including Caco-2, MDCK, and LLC-PK1, for basal to apical or apical to basal measurements of drug transport
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
生产该产品的一个或多个工厂,通过购买未捆绑的能源属性证书(EACs),100%覆盖可再生能源。
Added to Your Shopping Cart
Details
| Product Number | 353925 |
| 数量/包 | 5 /包 |
| 数量/箱 | 5 /箱 |
| 品牌 | Falcon® |
Specifications Documents