Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® HTS Transwell®-24 Clear Not Treated Reservoir, Sterile
产品编号3395
- For use as reservoir tray with HTS Transwell Permeable Supports
- Not Treated for cell attachment
- Same footprint as standard 24 well plate but with single rectangular well
- Sterilized by gamma radiation
生产该产品的一个或多个工厂,通过购买未捆绑的能源属性证书(EACs),100%覆盖可再生能源。
已添加至购物车
详情
| 产品编号 | 3395 |
| 数量/包 | 12 /包 |
| 数量/箱 | 48 /箱 |
| 品牌 | Corning® |
| 应用 | Air-Liquid Interface (ALI) Cultures |
产品规格文件