text.skipToContent text.skipToNavigation

Corning® 1536-well Cyclic Olefin Copolymer (COC) Microplates

E-mail

Corning 1536-well microplates are our highest density microplates available for high throughput screening. The microplates conform to standard microplate footprint and dimensions. These microplates are offered in solid black and white polystyrene, with round or flat bottoms, and in black-clear bottom formats.

  • 127 µm film thickness
  • 1536-well low base, black/clear or white/clear bottom microplates
  • Bar coded
  • Custom bar codes available for compatibility with the Kalypsys system and with UHTS systems
  • Low auto-fluorescence
  • Broad chemical resistance including DMSO and alcohol
  • High mechanical stability
  • Optimized for flatness and uniformity
  • Low birefringence


Products

Product Number Product Name 数量/包 数量/箱 品牌 Price Unit Size
4560 Corning® 1536孔黑色/透明底低基底环烯烃共聚物微孔板,未处理,20/袋,不带盖,条码位于长边,非灭菌   20 /包     100 /箱     Corning®   N/A per case
4561 Corning® 1536-well Black/Clear Bottom Low Base Cyclic Olefin Copolymer TC-Treated Microplate, 20 per Bag, without Lid, with Bar codes on Four Sides, Sterile              22.179,10 kr. per case
4563 Corning® CellBIND® 1536-well Black/Clear Bottom Low Base Cyclic Olefin Copolymer Microplate, 20 per Bag, without Lid, with Bar codes on Four Sides, Sterile 25.729,25 kr. per case
4564 Corning® 1536-well Black/Clear Bottom Low Base Cyclic Olefin Copolymer Poly-D-Lysine Coated Microplate, 20 per Bag, without Lid, with Bar codes on Four Sides, Nonsterile    47.245,37 kr. per case
4565 Corning® 1536-well Black High Base Cyclic Olefin Copolymer Not Treated Microplate, 10 per Bag, without Lid, with Bar codes on Four Sides, Nonsterile 8.906,33 kr. per case
4566 Corning® 1536-well Black High Base Cyclic Olefin Copolymer TC-Treated Microplate, 10 per Bag, without Lid, with Bar codes on Four Sides, Sterile 10.147,42 kr. per case
4567 Corning® 1536-well Black High Base Cyclic Olefin Copolymer, NBS Treated Microplate, 10 per Bag, without Lid, with Bar codes on Four Sides, Nonsterile 13.017,39 kr. per case
4570 Corning® 1536-well White High Base Cyclic Olefin Copolymer Not Treated Microplate, 10 per Bag, without Lid, with Bar codes on Four Sides, Nonsterile 8.906,33 kr. per case
4571 Corning® 1536-well White High Base Cyclic Olefin Copolymer TC-Treated Microplate, 10 per Bag, without Lid, with Bar codes on Four Sides, Sterile 10.147,42 kr. per case
4572 Corning® 1536-well White High Base Cyclic Olefin Copolymer NBS Treated Microplate, 10 per Bag, without Lid, with Bar codes on Four Sides, Nonsterile 13.017,39 kr. per case