text.skipToContent text.skipToNavigation

Corning® PureCoat™ 氨基表面处理96孔黑色/透明平底培养板,5/箱

Product Number354717

E-mail

Corning® PureCoat™ 表面是一种新型的化学成分确定的无动物源性细胞培养表面,可改善细胞性能。专有的薄膜包被技术可生成均匀的功能化表面,为细胞培养应用提供高度可控的环境,5/箱。

室温下保存——无特殊储存或操作要求可自生产之日起稳定保存至少18个月采用适当的细胞系进行质量控制检测经过γ-辐照灭菌,SAL达到10⁻⁶无细胞毒性且无热原培养器皿材质为聚苯乙烯,非常适合细胞培养


Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


Details
Product Number   354717
数量/包   5 /包  
数量/箱   5 /箱  
品牌   Corning®  
表面包被   氨基  
Specifications Documents