text.skipToContent text.skipToNavigation

Corning® PureCoat™ 氨基表面处理384孔黑色培养板,5/包,50/箱

Product Number356719

E-mail

Corning® PureCoat™ 表面是一种新型的化学成分确定的无动物源性细胞培养表面,可改善细胞性能。专有的薄膜包被技术可生成均匀的功能化表面,为细胞培养应用提供高度可控的环境。

无特殊储存或操作要求可自生产之日起稳定保存至少18个月采用适当的细胞系进行质量控制检测经过γ-辐照灭菌,SAL达到10⁻⁶无细胞毒性且无热原培养器皿材质为聚苯乙烯,非常适合细胞培养


Support your laboratory's sustainability objectives with selected Corning EcoChoice™ products. Look for the EcoChoice leaf to identify products with specified environmental attributes such as recycled content, use of renewable energy, process intensification, or source reduction.

Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


Details
Product Number   356719
数量/包   5 /包  
数量/箱   50 /箱  
品牌   Corning®  
储存   Room Temperature  
表面包被   氨基  
Specifications Documents