Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 1536孔黑色聚苯乙烯微孔板,经TC处理,10/袋,带盖,无菌
Product Number3726
(This is the suggested replacement for 3854 and 353382)
- Excellent signal dynamic range due to low background fluorescence and enhanced signal intensity
- Superior flatness minimizes variability within a plate and between plates
- Flat bottom wells are compatible with automated dispensers including the PerkinElmer FlexDrop™
- NBS microplates are ideal for homogeneous assays with sticky enzymes or for reducing nonspecific binding to microplate wells
- Working volume of up to 10 µL
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
生产该产品的一个或多个工厂,通过购买未捆绑的能源属性证书(EACs),100%覆盖可再生能源。
一个1536孔微孔板相比于十六个96孔微孔板,按重量计算所用材料减少了95%。
Added to Your Shopping Cart
Details
| Product Number | 3726 |
| Qty./Pk | 10 / Pk |
| Qty./Cs | 50 / Cs |
| Brand | Corning® |
| Plate Format | 1536-well |
| Plate Feature | Standard |
| Plate Color | Black |
| Well Bottom | Flat |
| Well Volume | 12.5 µL |
| Cell Growth Area | 0.03 cm² |
| Recommended Medium Well Volume | 8 - 5 µL |
| Recommended Working Volume | up to 8 µL |
| Sterile | Yes |
| Lids Included | Yes |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.29723056
- Quality Certificate - Lot No.00323015
- Quality Certificate - Lot No.01620018
- Quality Certificate - Lot No.05918002
- Quality Certificate - Lot No.18016045
- Quality Certificate - Lot No.06215040
- Quality Certificate - Lot No.03713003
- Quality Certificate - Lot No.29810035
- Quality Certificate - Lot No.16810019
- Quality Certificate - Lot No.01810030