Corning® 1536孔白色聚苯乙烯微孔板,经TC处理,10/袋,带盖,无菌
Product Number3727
(3855和353381的推荐替代产品)
Support your laboratory's sustainability objectives with selected Corning EcoChoice™ products. Look for the EcoChoice leaf to identify products with specified environmental attributes such as recycled content, use of renewable energy, process intensification, or source reduction.
Learn More
Learn More
生产该产品的一个或多个工厂,通过购买未捆绑的能源属性证书(EACs),100%覆盖可再生能源。
Added to Your Shopping Cart
Details
| Product Number | 3727 |
| 数量/包 | 10 /包 |
| 数量/箱 | 50 /箱 |
| 品牌 | Corning® |
| 平板规格 | 1536孔 |
| 平板特性 | 标准 |
| 平板颜色 | 白色 |
| 孔底 | 扁平 |
| 孔容积 | 12.5 µL |
| 细胞生长面积 | 0.03 cm² |
| 建议中等孔容积 | 8 - 5 µL |
| 建议工作容积 | up to 8 µL |
| 无菌 | 是 |
| 含盖 | 是 |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.21626009
- Quality Certificate - Lot No.18226059
- Quality Certificate - Lot No.12426024
- Quality Certificate - Lot No.09726038
- Quality Certificate - Lot No.06226002
- Quality Certificate - Lot No.02326013
- Quality Certificate - Lot No.34425029
- Quality Certificate - Lot No.22325026
- Quality Certificate - Lot No.17025003
- Quality Certificate - Lot No.10625003
- Quality Certificate - Lot No.04225027
- Quality Certificate - Lot No.30724010
- Quality Certificate - Lot No.30424028
- Quality Certificate - Lot No.23324004
- Quality Certificate - Lot No.19324004