text.skipToContent text.skipToNavigation

Corning® Low Volume 384-well White Flat Bottom Polystyrene Not Treated Microplate, 50 per Case, Without Lid, Not Sterile

Product Number3825

E-mail

Designed to reduce well-to-well cross-talk during fluorescent and luminescent assays.


Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


4.176,54 kr. per case

Details
Product Number   3825
Qty./Pk   10 / Pk  
Qty./Cs   50 / Cs  
Brand   Corning®  
Plate Format   384-well  
Plate Feature   Low volume  
Plate Color   White  
Well Bottom   Flat  
Well Volume   112 µL  
Cell Growth Area   0.03 cm²  
Recommended Medium Well Volume   5 µL  
Recommended Working Volume   5 - 40 µL  
Surface Treatment   Not Treated  
Sterile   No  
Lids Included   No  
Specifications Documents