Corning® 384-well Flat Clear Bottom Black Polystyrene TC-treated Microplates, Low Flange, 20 per Bag, with Lid, Sterile
产品编号3764
- Black wall plates have low background fluorescence, minimal light scatter and reduced crosstalk
- Opaque walls to prevent well-to-well crosstalk
- Optically clear flat well bottom permits direct microscopic viewing
- Can be used for both top and bottom reading instruments
- Flat bottoms with 112 µL total volume
- Recommended working volumes of 20 to 80 µL
- TC-treated for optimal cell attachment
- Sterilized by gamma radiation and nonpyrogenic
- Individual alphanumeric codes for well identification
- Bulk packed 20 per bag
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
已添加至购物车
详情
| 产品编号 | 3764 |
| Qty./Pk | 20 / Pk |
| Qty./Cs | 100 / Cs |
| Brand | Corning® |
| Plate Format | 384-well |
| Plate Feature | Standard |
| Plate Color | Black |
| Well Bottom | Flat |
| Well Bottom Color | Clear |
| Well Volume | 112 µL |
| Cell Growth Area | 0.06 cm² |
| Recommended Medium Well Volume | 25 - 50 µL |
| Recommended Working Volume | 20-80 µL |
| Sterile | Yes |
| Lids Included | Yes |
产品规格文件
可用的证书
- 质量证书 – 批号 21526002
- 质量证书 – 批号 19426011
- 质量证书 – 批号 16326005
- 质量证书 – 批号 11826014
- 质量证书 – 批号 08726008
- 质量证书 – 批号 05526038
- 质量证书 – 批号 05126005
- 质量证书 – 批号 04926044
- 质量证书 – 批号 04726004
- 质量证书 – 批号 03726004
- 质量证书 – 批号 01026002
- 质量证书 – 批号 00926006
- 质量证书 – 批号 00626030
- 质量证书 – 批号 34825002
- 质量证书 – 批号 34525003
- 质量证书 – 批号 29125009
- 质量证书 – 批号 28825004
- 质量证书 – 批号 28625044
- 质量证书 – 批号 28525002
- 质量证书 – 批号 28225013
- 质量证书 – 批号 28025041
- 质量证书 – 批号 28025008
- 质量证书 – 批号 27125008
- 质量证书 – 批号 26925003
- 质量证书 – 批号 26625006
- 质量证书 – 批号 26225047
- 质量证书 – 批号 25325012
- 质量证书 – 批号 23825061