text.skipToContent text.skipToNavigation

Corning 384-well High Content Screening Microplates with Film Bottom

E-mail

With an ultra-clear film, a 127 µm film thickness, and an unprecedented flatness (whole plate and intra-well), these microplates are ideal for high resolution cellular imaging applications. The microplate and film are manufactured from cyclic olefin copolymer (COC), which has excellent optical properties, chemical resistance, and mechanical stability.

  • COC material allows for broad chemical resistance (including DMSO) and high mechanical stability.
  • Ultra-clear film with 127 µm thickness is well suited for imaging micropscopy.
  • Inter- and intra-well film bottom flatness within 50 µm and 10 µm, respectively, optimized for high content applications
  • Low auto-fluorescence and birefringence

Choose your specification

Add to cart View Product

Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
4518 Corning® 384-well High Content Imaging, Low base, Film Bottom Microplate, with Lid   20 / Pk     20 / Cs     Corning®   €557.35 per case
4681 Corning® 384孔高内涵成像薄膜底微孔板,带盖 N/A per case