- Ideal for use in high throughput systems
- Falcon 384-well microplates are compatible with automation systems and meet standard ANSI/SBS footprint dimensions for microplates
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
| Product Number | Product Name | 数量/包 | 数量/箱 | 品牌 | Price | Unit Size | |
|---|---|---|---|---|---|---|---|
| 353961 | Falcon® 384孔透明平底微量检测微孔板,经TC处理,带盖,无菌,5/包,50/箱 | 5 /包 | 50 /箱 | Falcon® | N/A | per case | |
| 353962 | Falcon® 384-well Optilux Black/Clear Flat Bottom, TC-treated Microtest Microplate, with Lid, Sterile, 5/Pack, 50/Case | Fr. 854.37 | per case | ||||
| 353963 | Falcon® 384-well Optilux White/Clear Flat Bottom TC-treated Microtest Microplate, with Lid, Sterile, 5/Pack, 50/Case | Fr. 945.00 | per case | ||||
| 353988 | Falcon® 384-well White Flat Bottom TC-treated Microtest Microplate, with Lid, Sterile, 5/Pack, 50/Case | Fr. 568.84 | per case |