Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 384孔微孔板铝制密封带,非灭菌
Product Number6569
- 易于密封和撕除,长短期储存均可
- 密封紧密,有助于最大限度减少蒸发和冷凝,与配备热盖的PCR仪结合使用时,可实现无油操作
- 适用温度范围为-80℃至150℃,不透明且可刺穿
- 可耐受DMSO
- 非灭菌
- 经认证不含DNase和RNase
Added to Your Shopping Cart
Details
| Product Number | 6569 |
| 数量/包 | 100 /包 |
| 数量/箱 | 100 /箱 |
| 品牌 | Corning® |
| 平板规格 | 密封带 |
| 无菌 | 否 |
| 表面处理 | 未处理 |
| Product Material | Aluminum |
| 应用 | 诊断 |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.27223626
- Quality Certificate - Lot No.23623571
- Quality Certificate - Lot No.23623570
- Quality Certificate - Lot No.23623569
- Quality Certificate - Lot No.06023352
- Quality Certificate - Lot No.29422158
- Quality Certificate - Lot No.26322081
- Quality Certificate - Lot No.26222080
- Quality Certificate - Lot No.25922066
- Quality Certificate - Lot No.23022033
- Quality Certificate - Lot No.30921464
- Quality Certificate - Lot No.27921384
- Quality Certificate - Lot No.22921290
- Quality Certificate - Lot No.21521252
- Quality Certificate - Lot No.20221215
- Quality Certificate - Lot No.19021186
- Quality Certificate - Lot No.19021185
- Quality Certificate - Lot No.14021018
- Quality Certificate - Lot No.13921999
- Quality Certificate - Lot No.08021938
- Quality Certificate - Lot No.07921831
- Quality Certificate - Lot No.07821830
- Quality Certificate - Lot No.03921818
- Quality Certificate - Lot No.03821817
- Quality Certificate - Lot No.35220709
- Quality Certificate - Lot No.35220708
- Quality Certificate - Lot No.21320436
- Quality Certificate - Lot No.21220435
- Quality Certificate - Lot No.18820374
- Quality Certificate - Lot No.18820373