Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 96孔黑色聚苯乙烯高结合力低容量Stripwell™ 微孔板,25/袋,不带盖,非灭菌
Product Number2483
This is the suggested replacement for 2482.
- Stripwell™ 低容量微孔板的孔面积只有“标准 8孔板条的一半,具有更高的表面积-体积比。
- 低容量孔的建议工作体积为50至125 µL
- 可用于各种实验室分析
- 平底板条易于拆分,并预先组装在板条框架中,每个孔都能在拆分后重新装回板中
- 黑色孔具有低背景荧光及最小的光散射,有助于减少串扰
- 高结合力表面可结合带有离子基团和/或疏水区的中等 (>10kD) 和大生物分子。结合能力约为400至500ng IgG/cm²。适用于免疫分析
- 建议工作体积为75至200 µL
- 1X8板条只能以一个方向装入板条框架中,可避免装错方向
Support your laboratory's sustainability objectives with selected Corning EcoChoice™ products. Look for the EcoChoice leaf to identify products with specified environmental attributes such as recycled content, use of renewable energy, process intensification, or source reduction.
Learn More
Learn More
生产该产品的一个或多个工厂,通过购买未捆绑的能源属性证书(EACs),100%覆盖可再生能源。
Added to Your Shopping Cart
Details
| Product Number | 2483 |
| 数量/包 | 25 /包 |
| 数量/箱 | 100 /箱 |
| 品牌 | Corning® |
| 平板规格 | 96孔联排孔 |
| 平板特性 | 8孔联排管 |
| 平板颜色 | 黑色 |
| 孔底 | 扁平 |
| 孔容积 | 190 µL |
| 建议工作容积 | 75-125 µL |
| 表面处理 | 高结合 |
| 无菌 | 否 |
| 含盖 | 没有 |
| 应用 | 诊断 |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.33321029
- Quality Certificate - Lot No.27620040
- Quality Certificate - Lot No.29215045
- Quality Certificate - Lot No.12515030
- Quality Certificate - Lot No.16412040
- Quality Certificate - Lot No.01311007
- Quality Certificate - Lot No.Generic
- Quality Certificate - Lot No.31604044
- Quality Certificate - Lot No.11105017
- Quality Certificate - Lot No.04805019
- Quality Certificate - Lot No.03208018
- Quality Certificate - Lot No.02705037