text.skipToContent text.skipToNavigation

Corning® 96-well Polystyrene Low Volume Stripwell™ Microplates

E-mail

Corning® Stripwell™ microplates may be used in a variety of laboratory assays. The flat bottom strips are designed to easily break apart and are pre-assembled in an “egg-crate” style strip holder that allows each individual well to be positioned back into the microplate once broken.

  • Stripwell microplates have 96-well flat bottom polystyrene format.
  • Low volume and standard Stripwell microplates have well volumes of 190 µL and 360 µL, respectively.
  • 1 x 8 strips are designed to fit only one way into the strip holder, eliminating the chance of misorientation.

Choose your specification

吸附特性
Add to cart View Product

Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
2481 Corning® 96-well Clear Polystyrene High Bind Low Volume Stripwell™ Microplate, 25 per Bag, without Lid, Nonsterile   25 / Pk     100 / Cs     Corning®   9 142,14 kr per case
2483 Corning® 96-well Black Polystyrene High Bind Low Volume Stripwell™ Microplate, 25 per Bag, without Lid, Nonsterile   25 / Pk     100 / Cs     Corning®   N/A per case
2485 Corning® 96-well White Polystyrene High Bind Low Volume Stripwell™ Microplate, 25 per Bag, without Lid, Nonsterile   25 / Pk     100 / Cs     Corning®   9 949,17 kr per case