text.skipToContent text.skipToNavigation

Corning® 96-well Standard Polystyrene Stripwell™ Microplates

E-mail

Corning® Stripwell™ microplates may be used in a variety of laboratory assays. The flat bottom strips are designed to easily break apart and are pre-assembled in an “egg-crate” style strip holder that allows each individual well to be positioned back into the microplate once broken.

  • Stripwell microplates have 96-well flat bottom polystyrene format.
  • Low volume and standard Stripwell microplates have well volumes of 190 µL and 360 µL, respectively.
  • 1 x 8 strips are designed to fit only one way into the strip holder, eliminating the chance of misorientation.


Products

Product Number Product Name 数量/包 数量/箱 品牌 Price Unit Size
2580 Corning® 96孔透明聚苯乙烯高结合力Stripwell™ 板条,不带框架和盖,非灭菌   200 /包     800 /箱     Corning®   N/A per case
2593 Corning® 96-well Clear Polystyrene Not Treated Stripwell™ Microplate, 25 per Bag, without Lid, Nonsterile Fr. 631.88 per case
3923 Corning® 96-well White Polystyrene High Bind Stripwell™ Microplate, 25 per Bag, without Lid, Nonsterile Fr. 796.76 per case
3924 Corning® 96-well Black Polystyrene High Bind Stripwell™ Microplate, 25 per Bag, without Lid, Nonsterile Fr. 796.76 per case
9102 Corning® 96-well (1 x 8 Stripwell™) Clear Flat Bottom Polystyrene TC-treated Microplates, Individually Wrapped, with Lid, Sterile Fr. 731.10 per case