Corning® 96-well Black/Clear Flat Bottom Polystyrene High Bind Microplate, 25 per Bag, without Lid, Nonsterile
Product Number3601
- High binding surface binds medium (>10kD) and large biomolecules that possess ionic groups and/or hydrophobic regions
- Binding capacity is approximately 400 to 500ng IgG/cm²
- Ideal for immunoassays
- Without lids, lids supplied separately
- Bottoms are 60% thinner than conventional polystyrene plates, resulting in lower background fluorescent and enabling readings down to 340nm
- Designed to reduce well-to-well crosstalk during fluorescent assays
- Can be used for both top and bottom reading instruments
- Recommended working volume of 75 to 200 µL
- Conforms to ANSI/SBS standard microplate footprint and dimensions
Corning® EcoChoice™ 製品で、ラボのサステナビリティ目標達成をサポートします。EcoChoice の葉のマークは、再生材料の使用、再生可能エネルギーの利用、効率化、原料削減など、特定の環境特性を備えた製品の目印です。
詳細はこちら。
詳細はこちら。
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$1,171.41 per case
Added to Your Shopping Cart
Details
| Product Number | 3601 |
| Qty./Pk | 25 / Pk |
| Qty./Cs | 100 / Cs |
| Brand | Corning® |
| Plate Format | 96-well |
| Plate Feature | Standard |
| Plate Color | Black |
| Well Bottom | Flat |
| Well Bottom Color | Clear |
| Well Volume | 360 µL |
| Recommended Working Volume | 75-200 µL |
| Sterile | No |
| Lids Included | No |
Specifications Documents