Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 96孔透明平底白色聚苯乙烯微孔板,经TC处理,独立包装,带盖,无菌
Product Number3610
- 白色微孔板可增强发光信号,具有低背景发光和荧光
- 孔底比传统聚苯乙烯微孔板薄60%,具有更低的背景荧光,最低可读340 nm波长
- 不透明板壁可避免孔间串扰
- 光学透明平底便于直接使用显微镜观察
- 可用于顶读和底读酶标仪
- 平底,总体积为360 µL
- 建议工作体积为75至200 µL
- 经过处理,可达到最佳的细胞粘附性能
- 带凝结环的单向板盖,有助于减少污染
- 经过γ-辐照灭菌,经认证无热原
- 独立的字母数字编码便于区分孔
- 独立包装
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
生产该产品的一个或多个工厂,通过购买未捆绑的能源属性证书(EACs),100%覆盖可再生能源。
Added to Your Shopping Cart
Details
| Product Number | 3610 |
| 数量/包 | 1 /包 |
| 数量/箱 | 48 /箱 |
| 品牌 | Corning® |
| 平板规格 | 96孔 |
| 平板特性 | 标准 |
| 平板颜色 | 白色 |
| 孔底 | 扁平 |
| 孔底颜色 | 透明 |
| 孔容积 | 360 µL |
| 细胞生长面积 | 0.32 cm² (近似值) |
| 建议中等孔容积 | 100 - 200 µL |
| 建议工作容积 | 75-200 µL |
| 无菌 | 是 |
| 含盖 | 是 |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.17626001
- Quality Certificate - Lot No.17126004
- Quality Certificate - Lot No.15726013
- Quality Certificate - Lot No.15526004
- Quality Certificate - Lot No.15226010
- Quality Certificate - Lot No.14926043
- Quality Certificate - Lot No.12926001
- Quality Certificate - Lot No.12026032
- Quality Certificate - Lot No.10326003
- Quality Certificate - Lot No.09226037
- Quality Certificate - Lot No.09026022
- Quality Certificate - Lot No.08626007
- Quality Certificate - Lot No.06626015
- Quality Certificate - Lot No.06526017
- Quality Certificate - Lot No.05826050
- Quality Certificate - Lot No.04226029
- Quality Certificate - Lot No.04126002
- Quality Certificate - Lot No.02326037
- Quality Certificate - Lot No.01126014
- Quality Certificate - Lot No.00826051
- Quality Certificate - Lot No.33925003
- Quality Certificate - Lot No.33325012
- Quality Certificate - Lot No.30425039
- Quality Certificate - Lot No.30325031
- Quality Certificate - Lot No.29925021
- Quality Certificate - Lot No.29625045
- Quality Certificate - Lot No.29325003
- Quality Certificate - Lot No.26725012
- Quality Certificate - Lot No.26525042
- Quality Certificate - Lot No.25525020