Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 96孔半量透明平底白色聚苯乙烯微孔板,经TC处理,20/袋,带盖,无菌
Product Number3885
- 这种微孔板的生长面积只有标准96孔板的一半
- 平底,总体积为190 µL
- 白色微孔板可增强发光信号,具有低背景发光和荧光
- 孔底比传统聚苯乙烯微孔板薄60%,具有更低的背景荧光,最低可读340 nm波长
- 不透明板壁可避免孔间串扰
- 光学透明平底便于直接使用显微镜观察
- 可用于顶读和底读酶标仪
- 经过γ-辐照灭菌,经认证无热原
- 大包装,20/袋
Support your laboratory's sustainability objectives with selected Corning EcoChoice™ products. Look for the EcoChoice leaf to identify products with specified environmental attributes such as recycled content, use of renewable energy, process intensification, or source reduction.
Learn More
Learn More
生产该产品的一个或多个工厂,通过购买未捆绑的能源属性证书(EACs),100%覆盖可再生能源。
Added to Your Shopping Cart
Details
| Product Number | 3885 |
| 数量/包 | 20 /包 |
| 数量/箱 | 100 /箱 |
| 品牌 | Corning® |
| 平板规格 | 96孔半区 |
| 平板特性 | 半区 |
| 平板颜色 | 白色 |
| 孔底 | 扁平 |
| 孔底颜色 | 透明 |
| 孔容积 | 205 µL |
| 细胞生长面积 | 0.16 cm² |
| 建议中等孔容积 | 50 - 100 µL |
| 建议工作容积 | 25-125 µL |
| 无菌 | 是 |
| 含盖 | 是 |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.25226054
- Quality Certificate - Lot No.10526025
- Quality Certificate - Lot No.26025021
- Quality Certificate - Lot No.06425021
- Quality Certificate - Lot No.07124022
- Quality Certificate - Lot No.14323023
- Quality Certificate - Lot No.13923009
- Quality Certificate - Lot No.00823018
- Quality Certificate - Lot No.27922002
- Quality Certificate - Lot No.26522042
- Quality Certificate - Lot No.35021029
- Quality Certificate - Lot No.23721009
- Quality Certificate - Lot No.16121017
- Quality Certificate - Lot No.26520003
- Quality Certificate - Lot No.14020003
- Quality Certificate - Lot No.02520005
- Quality Certificate - Lot No.19619035
- Quality Certificate - Lot No.11919034
- Quality Certificate - Lot No.02819044
- Quality Certificate - Lot No.13118037
- Quality Certificate - Lot No.36217031
- Quality Certificate - Lot No.22017011
- Quality Certificate - Lot No.06517016
- Quality Certificate - Lot No.25616003
- Quality Certificate - Lot No.15516023
- Quality Certificate - Lot No.01216024
- Quality Certificate - Lot No.09515011
- Quality Certificate - Lot No.03514026
- Quality Certificate - Lot No.02014003
- Quality Certificate - Lot No.25213017