Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 96孔半量透明平底黑色聚苯乙烯微孔板,经TC处理,25/袋,不带盖,无菌
Product Number3887A
- 这种微孔板的生长面积只有标准96孔板的一半
- 平底,总体积为190 µL
- 孔底比传统聚苯乙烯微孔板薄60%,具有更低的背景荧光,最低可读340 nm波长
- 光学透明平底便于直接使用显微镜观察
- 不透明板壁可避免孔间串扰
- 经过γ-辐照灭菌,经认证无热原
- 大包装,25/袋
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
生产该产品的一个或多个工厂,通过购买未捆绑的能源属性证书(EACs),100%覆盖可再生能源。
Added to Your Shopping Cart
Details
| Product Number | 3887A |
| 数量/包 | 25 /包 |
| 数量/箱 | 100 /箱 |
| 品牌 | Corning® |
| 平板规格 | 96孔半区 |
| 平板特性 | 半区 |
| 平板颜色 | 黑色 |
| 孔底 | 扁平 |
| 孔底颜色 | 透明 |
| 孔容积 | 205 µL |
| 细胞生长面积 | 0.16 cm² |
| 建议中等孔容积 | 50 - 100 µL |
| 建议工作容积 | 25-125 µL |
| 无菌 | 是 |
| 含盖 | 是 |
Specifications Documents