Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 96-well Half Area White Flat Bottom Polystyrene NBS Microplate, 25 per Bag, without Lid, Nonsterile
Product Number3642
This is the suggested replacement for 3992.
- Enhances luminescent signals and have low background luminescence and fluorescence
- Designed to reduce well-to-well crosstalk during luminescent assays
- Nonbinding (NBS) surface is a Corning proprietary treatment technology used on polystyrene microplates to create a nonionic hydrophilic surface (polyethylene oxide-like) that minimizes molecular interactions
- Ideal for reducing protein and nucleic acid binding at low concentrations, and increasing assay signal to noise
- Without lids, lids supplied separately
- Recommended working volume of 25 to 125 µL
- Conforms to standard microplate footprint and dimensions
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
€1,163.45 per case
Added to Your Shopping Cart
Details
| Product Number | 3642 |
| Qty./Pk | 25 / Pk |
| Qty./Cs | 100 / Cs |
| Brand | Corning® |
| Plate Format | 96-well half area |
| Plate Feature | Half area |
| Plate Color | White |
| Well Bottom | Flat |
| Well Volume | 190 µL |
| Recommended Working Volume | 25-125 µL |
| Sterile | No |
| Lids Included | No |
| Application | Diagnostics |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.18026027
- Quality Certificate - Lot No.12426032
- Quality Certificate - Lot No.04326011
- Quality Certificate - Lot No.30825045
- Quality Certificate - Lot No.16925016
- Quality Certificate - Lot No.13925056
- Quality Certificate - Lot No.10625041
- Quality Certificate - Lot No.06325040
- Quality Certificate - Lot No.04525051
- Quality Certificate - Lot No.35824023
- Quality Certificate - Lot No.29924011
- Quality Certificate - Lot No.19924013
- Quality Certificate - Lot No.13524042
- Quality Certificate - Lot No.07924025
- Quality Certificate - Lot No.00224055
- Quality Certificate - Lot No.36123032
- Quality Certificate - Lot No.35423016
- Quality Certificate - Lot No.33223012
- Quality Certificate - Lot No.28923027
- Quality Certificate - Lot No.34922037
- Quality Certificate - Lot No.29222006
- Quality Certificate - Lot No.24922026
- Quality Certificate - Lot No.23022004
- Quality Certificate - Lot No.19622040
- Quality Certificate - Lot No.07022053
- Quality Certificate - Lot No.04122031
- Quality Certificate - Lot No.02522009
- Quality Certificate - Lot No.35121032
- Quality Certificate - Lot No.28721013
- Quality Certificate - Lot No.23821010