text.skipToContent text.skipToNavigation

Corning® 96-well White Round Bottom Polypropylene Not Treated Microplate, 25 per Bag, without Lids, Nonsterile

Product Number3355

E-mail
  • Feature uniform skirt heights for greater robotic gripping surface
  • Solvent resistant polypropylene provides compatibility with many common organic solvents (e.g., DMSO, ethanol, methanol)
  • Total volume is 360 µL; recommended working well volume is 75 to 200 µL
  • Without lids; lids, sealing mats and tapes supplied separately

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


$660.10 per case

Details
Product Number   3355
Qty./Pk   25 / Pk  
Qty./Cs   100 / Cs  
Brand   Corning®  
Plate Format   96-well  
Plate Feature   Standard  
Plate Color   White  
Well Bottom   Round  
Well Volume   360 µL  
Recommended Working Volume   75-200u µL  
Sterile   No  
Lids Included   No  
Application   Diagnostics  
Specifications Documents