text.skipToContent text.skipToNavigation

Corning® 96孔透明圆底聚丙烯微孔板,未处理,25/袋,不带盖,非灭菌

Product Number3365

E-mail

(This is the suggested replacement for 3371)

  • Feature uniform skirt heights for greater robotic gripping surface
  • Solvent resistant polypropylene provides compatibility with many common organic solvents (e.g., DMSO, ethanol, methanol)
  • DNase- and RNase-free
  • Total volume is 360 µL; recommended working well volume is 75 to 200 µL
  • Without lids; lids, sealing mats and tapes supplied separately


Details
Product Number   3365
Qty./Pk   25 / Pk  
Qty./Cs   100 / Cs  
Brand   Corning®  
Plate Format   96-well  
Plate Feature   Standard  
Plate Color   Clear  
Well Bottom   Round  
Well Volume   330 µL  
Recommended Working Volume   75-200 µL  
Surface Treatment   Not Treated  
Sterile   No  
Lids Included   No  
Product Material   Polypropylene  
Application   Diagnostics  
Specifications Documents