text.skipToContent text.skipToNavigation

Costar® 多孔细胞培养板

电子邮件

  • 独立的字母数字编码便于区分孔,平底
  • 经过处理以达到最佳的细胞粘附性能 (除非另有说明)
  • Corning® CellBIND® 表面是一种新型的细胞培养处理表面,可提高表面润湿性,使细胞粘附更加均匀一致。
  • 超低吸附表面培养板具有共价结合的水凝胶层,可最大限度降低细胞粘附、蛋白吸附和细胞激活。
  • 康宁骨细胞分析表面是一种无机物结晶包被,可构建模拟体内骨组织的表面环境,适用于体外骨细胞培养和分析。
  • 无菌
  • 无热原


产品

产品编号 产品名称 数量/包 数量/箱 品牌 规格
3335 Corning® CellBIND® 6孔透明多孔板,平底,带盖,无菌   5 /包     50 /箱     Corning®   N/A per case
3336 Corning® CellBIND® 12-well Clear Multiple Well Plates, Flat Bottom, with Lid, Sterile N/A per case
3337 Corning® CellBIND® 24-well Clear Multiple Well Plates, Flat Bottom, with Lid, Sterile N/A per case
3338 Corning® CellBIND® 48孔多孔板,平底,透明,带盖,无菌   5 /包     50 /箱     Corning®   N/A per case
3471 Costar® 6孔透明平底超低吸附多孔板,独立包装,无菌 N/A per case
3473 Costar® 24-well Clear Flat Bottom Ultra-Low Attachment Multiple Well Plates, Individually Wrapped, Sterile N/A per case
3506 Costar® 6-well Clear TC-treated Multiple Well Plates, Bulk Packed, Sterile N/A per case
3512 Costar® 12孔透明经TC处理多孔板,大包装,无菌   5 /包     100 /箱     Corning®   N/A per case
3513 Costar® 12孔透明经TC处理多孔板,独立包装,无菌 N/A per case
3516 Costar® 6-well Clear TC-treated Multiple Well Plates, Individually Wrapped, Sterile N/A per case
3524 Costar® 24-well Clear TC-treated Multiple Well Plates, Individually Wrapped, Sterile N/A per case
3526 Costar® 24-well Clear TC-treated Multiple Well Plates, Individually Wrapped, Sterile N/A per case
3527 Costar® 24孔透明经TC处理多孔板,大包装,无菌   5 /包     100 /箱     Corning®   N/A per case
3548 Costar® 48-well Clear TC-treated Multiple Well Plates, Individually Wrapped, Sterile N/A per case
3736 Costar® 6孔透明未处理多孔板,大包装,无菌   5 /包     100 /箱     Corning®   N/A per case
3737 Costar® 12孔透明未处理多孔板,大包装,无菌   5 /包     100 /箱     Corning®   N/A per case
3738 Costar® 24孔透明未处理多孔板,大包装,无菌   5 /包     100 /箱     Corning®   N/A per case