- 孔底比传统聚苯乙烯微孔板薄60%,具有更低的背景荧光,最低可读340 nm波长。
- 不透明板壁可避免孔间串扰。
- 光学透明平底便于直接使用显微镜观察。
- 透明级原生聚苯乙烯
- 经过γ-辐照灭菌
- 无热原
- 提供未处理的聚苯乙烯、标准组织培养 (TC) 处理和Corning® Primaria™ 表面处理
- 便捷的易撕医用包装,单个产品独立包装
- 单个和可堆叠 (RS) PET (代码1) 托盘,可回收
- Falcon 96、384和1536孔微孔板可与自动化系统兼容且符合ANSI/SBS标准微孔板的外形尺寸要求
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
| Product Number | Product Name | Qty./Pk | Qty./Cs | Brand | Unit Size | ||
|---|---|---|---|---|---|---|---|
| 351172 | Falcon® 96-well Clear Flat Bottom Not Treated Cell Culture Microplate, with Lid, Individually Wrapped, Sterile, 50/Case | 1 / Pk | 50 / Cs | Falcon® | N/A | per case | |
| 351177 | Falcon® 96孔透明圆底微孔板,未处理,带盖,独立包装,无菌,50/箱 | N/A | per case | ||||
| 353072 | Falcon® 96孔透明平底培养微孔板,经TC处理,带盖,独立包装,无菌,50/箱 | N/A | per case | ||||
| 353075 | Falcon® 96-well Cell Clear Flat Bottom TC-treated Culture Microplate, with Lid, Sterile, 5/Pack, 50/Case | 5 / Pk | 50 / Cs | Falcon® | N/A | per case | |
| 353077 | Falcon® 96孔透明圆底细胞培养微孔板,经TC处理,带盖,独立包装,无菌,50/箱 | N/A | per case | ||||
| 353219 | Falcon® 96-well Black/Clear Flat Bottom TC-treated Imaging Microplate with Lid, 8/Pack, 32/Case | 8 / Pk | 32 / Cs | Falcon® | N/A | per case | |
| 353227 | Falcon® 96孔透明圆底细胞培养微孔板,经TC处理,带盖,无菌,5/包,50/箱 | N/A | per case | ||||
| 353296 | Falcon® 96孔白色平底微量检测分析微孔板,经TC处理,带盖,无菌,5/包,50/箱 | N/A | per case | ||||
| 353376 | Falcon® 96孔黑色平底微孔板,经TC处理,带盖,无菌,8/包,32/箱 | N/A | per case | ||||
| 353377 | Falcon® 96孔白色/透明平底微孔板,经TC处理,带盖,无菌,8/包,32/箱 | N/A | per case | ||||
| 353910 | Falcon® 96孔透明圆底分析微孔板,未处理,非灭菌,不带盖,5/包,50/箱 | 5 / Pk | 50 / Cs | Falcon® | N/A | per case | |
| 353916 | Falcon® 96孔透明平底微孔板,经TC处理,带盖,25/包,100/箱 | N/A | per case | ||||
| 353936 | Falcon® 96-well Clear Flat Bottom TC-treated Microtest Cell Culture Microplate, with Lid, Sterile, 14Trays/Pack, 84/Case | 14 / Pk | 84 / Cs | Falcon® | N/A | per case |