Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
HTS Transwell®-96接收板,白色,经TC处理,无菌
Product Number3783
- HTS Transwell®-96细胞培养小室系统的附件
- 接收板经过处理,可达到最佳的细胞粘附性能
- 用于细胞生长或分析步骤
- 适用于化学发光评估
- 接收板与HTS Transwell®-96小室板结合使用时,可方便地从各孔顶端和基底端进行移液操作 (手动或自动)
- 带切角,符ANSI/SBS 1-2004至ANSI/SBS 4-2004标准
- 每块板均带无菌盖
Support your laboratory's sustainability objectives with selected Corning EcoChoice™ products. Look for the EcoChoice leaf to identify products with specified environmental attributes such as recycled content, use of renewable energy, process intensification, or source reduction.
Learn More
Learn More
生产该产品的一个或多个工厂,通过购买未捆绑的能源属性证书(EACs),100%覆盖可再生能源。
Added to Your Shopping Cart
Details
| Product Number | 3783 |
| 数量/包 | 10 /包 |
| 数量/箱 | 10 /箱 |
| 品牌 | Corning® |
Specifications Documents