Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® BioCoat® Collagen I 384-well Clear Flat Bottom TC-treated Microplate, with Lid, 5/Case
Product Number354666
Corning® BioCoat™ Collagen I 384-well Clear Plate is comprised of clear TC-treated polystyrene with a uniform application of rat tail collagen type I. Clear flat bottom, with lid, sterile, 5/case
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
175,20 € per case
Added to Your Shopping Cart
Details
| Product Number | 354666 |
| Qty./Pk | 5 / Pk |
| Qty./Cs | 5 / Cs |
| Brand | Corning® |
| Storage | 4°- 30°C |
| Surface Coating | Collagen I |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.20124023
- Quality Certificate - Lot No.11324028
- Quality Certificate - Lot No.04023012
- Quality Certificate - Lot No.08819014
- Quality Certificate - Lot No.17317019
- Quality Certificate - Lot No.28616031
- Quality Certificate - Lot No.06116042
- Quality Certificate - Lot No.03715012
- Quality Certificate - Lot No.12814035
- Quality Certificate - Lot No.Generic