text.skipToContent text.skipToNavigation

Corning® BioCoat® Collagen I 384-well Black/Clear Flat Bottom TC-treated Microplate, with Lid, 5/Case

Product Number354667

E-mail
Corning® BioCoat™ Collagen I 384-well Black/Clear Plate is comprised of black TC-treated polystyrene with a uniform application of rat tail collagen type I. Clear flat bottom, with lid, sterile, 5/case
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More

生产该产品的一个或多个工厂,通过购买未捆绑的能源属性证书(EACs),100%覆盖可再生能源。


Details
Product Number   354667
Qty./Pk   5 / Pk  
Qty./Cs   5 / Cs  
Brand   Corning®  
Storage   4°- 30°C  
Surface Coating   Collagen I  
Specifications Documents