text.skipToContent text.skipToNavigation

Corning® BioCoat™ 多聚-D-赖氨酸包被96孔白色/透明平底微孔板,经TC处理,带盖,5/箱

产品编号354651

电子邮件
Corning® BioCoat™ Poly-D-Lysine 96-well White/Clear Flat Bottom Plate is comprised of white TC-treated polystyrene with a uniform application of Poly-D-Lysine. Flat clear bottom, with lid, 5/case
康宁 EcoChoice™ 产品的生产、包装和/或分销均遵循美国政府联邦贸易委员会(FTC)的环保准则。

了解更多。

生产该产品的一个或多个工厂,通过购买未捆绑的能源属性证书(EACs),100%覆盖可再生能源。


详情
产品编号   354651
Qty./Pk   5 / Pk  
Qty./Cs   5 / Cs  
Brand   Corning®  
Storage   4°- 30°C  
Surface Coating   Poly-D-Lysine  
产品规格文件