text.skipToContent text.skipToNavigation

Corning® BioCoat® T-Cell Microplates

E-mail

Plate-bound antibodies against the T-cell receptor complex have been used to induce activation of T-cells from a variety of species without the help of accessory cells. Corning BioCoat T-Cell activation plates are precoated with high quality BD Pharmingen™ CD3 antibodies. Available for use with mouse or human T-cells, Corning BioCoat T-Cell activation plates offer lot-to-lot consistency and come individually packaged with lids for ease of use.

Applications include:

  • T-Cell activation
  • Cytokine production
  • Cytokine mRNA quantitation
  • Co-stimulation
  • Studies of drug effects on T-cell function

Quality Control

  • Tested for ability to proliferate mouse splenocytes or human PBMCs
  • Tested and found negative for bacteria and fungi

Storage

  • 2°C to 8°C. Do not freeze.

  • Products

    Product Number Product Name 数量/包 数量/箱 品牌 Price Unit Size
    354725 Corning® BioCoat™ T细胞活化96孔平底分析板,抗人CD3抗体包被,独立包装,5/箱   5 /包     5 /箱     Corning®   N/A per case
    354730 Corning® BioCoat® T-Cell Activation Control 96-well Flat Bottom Assay Plate, Individually Wrapped, 5/Case € 83,87 per case