Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Falcon® Polyethylene Flat-Top Screw Caps for 50 mL Conical Bottom Centrifuge Tubes, Sterile, 50/Pack, 1000/Case
Product Number358206

- RNase/DNase-free.
- Sterilized by gamma irradiation, noncytotoxic and nonpyrogenic
- Polyethylene flat top screw cap allows one hand manipulation and provides a level writing area.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

生产该产品的一个或多个工厂,通过购买未捆绑的能源属性证书(EACs),100%覆盖可再生能源。
Added to Your Shopping Cart
Details
Product Number | 358206 |
数量/包 | 50 /包 |
数量/箱 | 1000 /箱 |
品牌 | Falcon® |
外径限值 | 33 mm |
长度 | 13 mm |
盖式样 | 平顶 |
盖材料 | 聚乙烯 |
盖颜色 | 蓝色 |
颜色 | 蓝色 |
Specifications Documents