Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 2 mL黄色盖内旋聚丙烯冻存管,自立式,圆底
Product Number431417
- 圆底,容量为2 mL
- 自立式设计
- 带有黑色刻度和较大的标记区,便于加样和识别样本
- 由聚丙烯制成,可耐受-196℃的低温
- 配有硅胶垫圈,确保密封
- 冻存管可配色标 (货号430499) 进行颜色标识
- 底部采用特殊设计,可以单手操作,将冻存管固定到冷冻架与冷冻盘 (货号430525或431131) 上
- 经过γ-辐照灭菌
- 经认证无热原且不含DNase/RNase
Support your laboratory's sustainability objectives with selected Corning EcoChoice™ products. Look for the EcoChoice leaf to identify products with specified environmental attributes such as recycled content, use of renewable energy, process intensification, or source reduction.
Learn More
Learn More
生产该产品的一个或多个工厂,通过购买未捆绑的能源属性证书(EACs),100%覆盖可再生能源。
Added to Your Shopping Cart
Details
| Product Number | 431417 |
| 数量/包 | 50 /包 |
| 数量/箱 | 500 /箱 |
| 品牌 | Corning® |
| 带条码 | 没有 |
| 底部式样 | 圆形自立式 |
| 盖颜色 | 本色 |
| 盖材料 | 聚丙烯 |
| 盖式样 | 内螺纹 |
| 容量 | 2 mL |
| 颜色 | 本色 |
| 自立式 | 是 |
| Silicone Washer | Yes |
| Sterile | Yes |
| Application | Diagnostics |
Specifications Documents
Compatible Accessories