text.skipToContent text.skipToNavigation

Corning® 2 mL红色盖内旋聚丙烯冻存管,自立式,圆底

Product Number431420

E-mail

  • 圆底,容量为2 mL
  • 自立式设计
  • 带有黑色刻度和较大的标记区,便于加样和识别样本
  • 由聚丙烯制成,可耐受-196℃的低温
  • 配有硅胶垫圈,确保密封
  • 冻存管可配色标 (货号430499) 进行颜色标识
  • 底部采用特殊设计,可以单手操作,将冻存管固定到冷冻架与冷冻盘 (货号430525或431131) 上
  • 经过γ-辐照灭菌
  • 经认证无热原且不含DNase/RNase

Support your laboratory's sustainability objectives with selected Corning EcoChoice™ products. Look for the EcoChoice leaf to identify products with specified environmental attributes such as recycled content, use of renewable energy, process intensification, or source reduction.

Learn More

生产该产品的一个或多个工厂,通过购买未捆绑的能源属性证书(EACs),100%覆盖可再生能源。


Details
Product Number   431420
数量/包   50 /包  
数量/箱   500 /箱  
品牌   Corning®  
带条码   没有  
Bottom Style   Round self-standing  
Cap Color   Red  
Cap Material   Polypropylene  
Cap Style   Internal threaded  
Capacity   2 mL  
Color   Natural  
Self Standing   Yes  
Silicone Washer   Yes  
Sterile   Yes  
Application   Diagnostics  
Specifications Documents
Compatible Accessories
Corning® 蓝色聚丙烯冻存管盖子色标
Corning® 白色聚丙烯冻存管盖子色标
Corning® 绿色聚丙烯冻存管盖子色标
Corning® 红色聚丙烯冻存管盖子色标
Corning® 黄色聚丙烯冻存管盖子色标
Corning® 混色聚丙烯冻存管盖子色标
Corning® 冻存管夹,5/箱,混色