Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® CoolRack M15,可放15支1.5或2 mL微量离心管,灰色
Product Number432037
康宁CoolRack热传导微量离心管模块可以消除将离心管直接放入冰、干冰、酒精浴、水浴和其他冷热源中造成的差异。将CoolRack模块直接放入-196℃至>100℃的冷热源后,模块会迅速适应其温度。
- 确保所有离心管在冷却、速冻、加热或解冻时均可实现+/- 0.1℃的温度一致性。
- 所有CoolRack模块均可高压蒸汽灭菌、高温灭菌或用漂白剂、乙醇或其他消毒剂或实验室去污剂消毒。
- 建议应用包括限制性内切酶、dNTP和抗体等试剂的冷却;组织、病毒和细菌样本的无乙醇干冰速冻;以及在实验台上进行液氮中的冻存管分选。
Added to Your Shopping Cart
Details
| Product Number | 432037 |
| 数量/包 | 1 /包 |
| 数量/箱 | 1 /箱 |
| 品牌 | Corning® |
| 颜色 | 灰色 |
Specifications Documents
Available Certificates